We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0402SDJC41P-P


Motor Model Details
Model Number 0402SDJC41P-P
Multiplier Symbol MTPCCP
Weight 658 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 324JP
FORM FCKL1
TYPE TKKH
Model Number 0402SDJC41P-P
NOM. EFF. 92.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 38
NEMA B
Code G
kW 29.8
PF 87.7
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 232
Torques
Full Load (lb-ft): 59.3
Locked Rotor: 270
Break Down: 280
Bearings
Drive End: 6312ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 92.5
3/4 Load: 91.7
1/2 Load: 89.5
Power Factor (%)
Full Load: 87.7
3/4 Load: 80.9
1/2 Load: 86

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top