We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4008FLF4OMQ


Motor Model Details
Model Number F4008FLF4OMQ
Multiplier Symbol MECQDP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5810UZ
FORM FBK1
TYPE TIKK
Model Number F4008FLF4OMQ
NOM. EFF. 95
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 448.6
NEMA -
Code J
kW 298
PF 70
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3079.1
Torques
Full Load (lb-ft): 2360
Locked Rotor: 205
Break Down: 290
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.4
3/4 Load: 94.7
1/2 Load: 93
Power Factor (%)
Full Load: 87.9
3/4 Load: 65.4
1/2 Load: 55.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top