We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0604XPEC41A-P


Motor Model Details
Model Number 0604XPEC41A-P
Multiplier Symbol MTPXPP
Weight 1021 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 364T
FORM FBK1XX
TYPE TKKH
Model Number 0604XPEC41A-P
NOM. EFF. 95
VOLTS 575
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 55
NEMA B
Code G
kW 44.7
PF 87.3
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 348
Torques
Full Load (lb-ft): 178
Locked Rotor: 150
Break Down: 260
Bearings
Drive End: 6314C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.7
1/2 Load: 93.4
Power Factor (%)
Full Load: 87.3
3/4 Load: 81.1
1/2 Load: 85.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top