We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1251YLG3OSH


Motor Model Details
Model Number B1251YLG3OSH
Multiplier Symbol MXTXPP
Weight 1838 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 125
Frame 444TS
FORM FCK1XX
TYPE TKKH
Model Number B1251YLG3OSH
NOM. EFF. 95
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 116
NEMA A
Code G
kW 93.2
PF 84.5
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 756
Torques
Full Load (lb-ft): 184
Locked Rotor: 205
Break Down: 255
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.2
3/4 Load: 94.3
1/2 Load: 92.3
Power Factor (%)
Full Load: 84.5
3/4 Load: 73.5
1/2 Load: 81.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top