We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y752XPEA41A-P


Motor Model Details
Model Number Y752XPEA41A-P
Multiplier Symbol MTPXPP
Weight 218 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 213T
FORM FBK1XX
TYPE IKH
Model Number Y752XPEA41A-P
NOM. EFF. 89.5
VOLTS 460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 9
NEMA B
Code H
kW 5.5
PF 88.5
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 60
Torques
Full Load (lb-ft): 11.3
Locked Rotor: 230
Break Down: 320
Bearings
Drive End: 6308UU
Opposite Drive End: 6308UU
Efficiency (%)
Full Load: 90.1
3/4 Load: 89.8
1/2 Load: 88
Power Factor (%)
Full Load: 88.5
3/4 Load: 5.63
1/2 Load: 3.75

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top