We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3/46XSSC42A-P


Motor Model Details
Model Number 3/46XSSC42A-P
Multiplier Symbol MTP840
Weight 64 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 0.75
Frame 143TC
FORM FCKL1
TYPE IKH
Model Number 3/46XSSC42A-P
NOM. EFF. 81.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 78.5
Frequency 60 Hz
FLAMPS 1.1
NEMA B
Code L
kW 0.55
PF 65.1
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 7
Torques
Full Load (lb-ft): 3.37
Locked Rotor: 255
Break Down: 290
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 81.9
3/4 Load: 80.7
1/2 Load: 76.6
Power Factor (%)
Full Load: 61.2
3/4 Load: 57.3
1/2 Load: 45.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top