We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3001FLG8OMHD


Motor Model Details
Model Number B3001FLG8OMHD
Multiplier Symbol MXT40G
Weight 4154 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5010USS
FORM FCK1
TYPE TKKH
Model Number B3001FLG8OMHD
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 258
NEMA B
Code G
kW 223.7
PF 90.2
S.RPM 3600
FLRPM 3581
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1760
Torques
Full Load (lb-ft): 440
Locked Rotor: 195
Break Down: 305
Bearings
Drive End: NU313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 96
1/2 Load: 95.4
Power Factor (%)
Full Load: 90.2
3/4 Load: 86
1/2 Load: 89.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top