We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y752XSSB47A-P


Motor Model Details
Model Number Y752XSSB47A-P
Multiplier Symbol MTP840
Weight 183 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 213TC
FORM FCKL1
TYPE IKH
Model Number Y752XSSB47A-P
NOM. EFF. 89.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 9
NEMA B
Code H
kW 5.6
PF 87.3
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 60
Torques
Full Load (lb-ft): 11.3
Locked Rotor: 230
Break Down: 320
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 89.7
3/4 Load: 89.3
1/2 Load: 87.5
Power Factor (%)
Full Load: 87.3
3/4 Load: 79.2
1/2 Load: 85.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top