We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0032XDSC41A-P


Motor Model Details
Model Number 0032XDSC41A-P
Multiplier Symbol MTP841
Weight 93 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3
Frame 182T
FORM FCK1
TYPE IKH
Model Number 0032XDSC41A-P
NOM. EFF. 86.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 3
NEMA B
Code J
kW 2.2
PF 88.7
S.RPM 3600
FLRPM 3500
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 24
Torques
Full Load (lb-ft): 4.5
Locked Rotor: 185
Break Down: 350
Bearings
Drive End: 6306C3
Opposite Drive End: 6306C3
Efficiency (%)
Full Load: 86.7
3/4 Load: 86.6
1/2 Load: 84.6
Power Factor (%)
Full Load: 77.3
3/4 Load: 85.6
1/2 Load: 78.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top