We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0206SDSR41A-P


Motor Model Details
Model Number 0206SDSR41A-P
Multiplier Symbol MTPFCP
Weight 478 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 286T
FORM FBK1
TYPE TKKH
Model Number 0206SDSR41A-P
NOM. EFF. 91.7
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 50/25
NEMA A
Code G
kW 14.9
PF 79.7
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 158
Torques
Full Load (lb-ft): 89.8
Locked Rotor: 255
Break Down: 275
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 91.8
3/4 Load: 91.8
1/2 Load: 90.7
Power Factor (%)
Full Load: 79.7
3/4 Load: 67.1
1/2 Load: 75.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top