We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0302SDSC41B-P


Motor Model Details
Model Number 0302SDSC41B-P
Multiplier Symbol MTPFCP
Weight 496 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 286TS
FORM FCK1
TYPE TKKH
Model Number 0302SDSC41B-P
NOM. EFF. 91.7
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 28
NEMA B
Code G
kW 22
PF 88.7
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 173
Torques
Full Load (lb-ft): 44.5
Locked Rotor: 220
Break Down: 270
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 91.9
3/4 Load: 91.1
1/2 Load: 89
Power Factor (%)
Full Load: 88.7
3/4 Load: 22.5
1/2 Load: 15

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top