We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7006FTAC11E-A


Motor Model Details
Model Number 7006FTAC11E-A
Multiplier Symbol MXTFCS
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5811US
FORM FCK1
TYPE TIKK
Model Number 7006FTAC11E-A
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 761
NEMA -
Code H
kW 522
PF 72
S.RPM 1200
FLRPM 1189
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4789.3
Torques
Full Load (lb-ft): 3092
Locked Rotor: 205
Break Down: 285
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.5
1/2 Load: 94.5
Power Factor (%)
Full Load: 72
3/4 Load: 56.1
1/2 Load: 66.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top