We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3004FLF4BMH01


Motor Model Details
Model Number B3004FLF4BMH01
Multiplier Symbol MXTFCG
Weight 4525 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5010UZ
FORM FBK1
TYPE TKKH
Model Number B3004FLF4BMH01
NOM. EFF. 96.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 96.2
Frequency 60 Hz
FLAMPS 330
NEMA B
Code G
kW 223.7
PF 88.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2200
Torques
Full Load (lb-ft): 885
Locked Rotor: 150
Break Down: 220
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.5
3/4 Load: 96.6
1/2 Load: 96.1
Power Factor (%)
Full Load: 88.5
3/4 Load: 84.8
1/2 Load: 87.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top