We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4003FLG8BMH


Motor Model Details
Model Number B4003FLG8BMH
Multiplier Symbol MXTFCG
Weight 4675 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5010USS
FORM FCK1
TYPE TKKH
Model Number B4003FLG8BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 438
NEMA B
Code G
kW 298.3
PF 89.1
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2900
Torques
Full Load (lb-ft): 587
Locked Rotor: 200
Break Down: 210
Bearings
Drive End: 6313C3
Opposite Drive End: NU313C3
Efficiency (%)
Full Load: 96
3/4 Load: 95.9
1/2 Load: 95.2
Power Factor (%)
Full Load: 89.1
3/4 Load: 84
1/2 Load: 87.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top