We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F3508FLF4BMH


Motor Model Details
Model Number F3508FLF4BMH
Multiplier Symbol MXTFCP
Weight 6240 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5810UZ
FORM FBK1
TYPE TKKH
Model Number F3508FLF4BMH
NOM. EFF. 95.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 445
NEMA -
Code G
kW 261
PF 77.5
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2660
Torques
Full Load (lb-ft): 2065
Locked Rotor: 130
Break Down: 215
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.4
3/4 Load: 94.7
1/2 Load: 93.2
Power Factor (%)
Full Load: 77.5
3/4 Load: 66.2
1/2 Load: 74.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top