We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Sl#. | Model | HP | RPM | Enclosure | Frame | Frequency | Voltage | Efficiency | kW |
Sl#. | Competitor Model | TIC Model Number | HP | SRPM | Volts | Frame | Weight(lbs) | FLAMPS | NomFLEff | Family |
---|
Toshiba has made every effort necessary to ensure the accuracy of the contents in this cross reference. However, Toshiba cannot be held liable for errors made from changing model numbers/catalog numbers. All motor catalog numbers provided shall be used for reference only. Toshiba cannot assume responsibility for the selection. Only the purchaser, end user, or a qualified underwriter should identify and select the appropriate motor that meets the requirements of the intended application.
Toshiba's medium voltage motors are some of the toughest motors around and meet the industry's ever-increasing need for improved energy conservation and product reliability. Available in open drip proof, weather-protected type I and II, totally enclosed fan cooled, and totally enclosed air-to-air cooled enclosures, Toshiba's medium voltage motor offerings range from 100 to 50,000 HP and 2300 to 13,800 V. Our motors are completely customizable due to our in-house design, engineering, and manufacturing capabilities, allowing us to not only meet, but exceed your specific application requirements.
TIC’s motor manufacturing plant has the ability to customize each medium voltage motor to a customer’s specific needs, such as frame size, IP rating, rotor construction, bearing type, lifting and jacking holes. These modifications are managed and supervised by our in-house project management team.
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!