We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0022DPSC31A-P


Motor Model Details
Model Number 0022DPSC31A-P
Multiplier Symbol MCTDPP
Weight 50 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 145T
FORM DCK1
TYPE IK
Model Number 0022DPSC31A-P
NOM. EFF. 85.5
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 2.2
NEMA B
Code L
kW
PF 85
S.RPM 3600
FLRPM 3470
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 20
Torques
Full Load (lb-ft): 3.027146974
Locked Rotor: 240
Break Down: 300
Bearings
Drive End: 6205ZZ
Opposite Drive End: 6205ZZ
Efficiency (%)
Full Load: 85.5
3/4 Load: 85.8
1/2 Load: 85.3
Power Factor (%)
Full Load: 85
3/4 Load: 69
1/2 Load: 85.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top