We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0104DPSA31A-P


Motor Model Details
Model Number 0104DPSA31A-P
Multiplier Symbol MCTDPP
Weight 165 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 215T
FORM DBK1
TYPE IKK
Model Number 0104DPSA31A-P
NOM. EFF. 91.7
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 25.4/12.7
NEMA B
Code K
kW
PF 80.5
S.RPM 1800
FLRPM 1765
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 97.5
Torques
Full Load (lb-ft): 29.8
Locked Rotor: 280
Break Down: 290
Bearings
Drive End: 6308ZZ
Opposite Drive End: 6208ZZ
Efficiency (%)
Full Load: 91.7
3/4 Load: 91.9
1/2 Load: 91
Power Factor (%)
Full Load: 80.5
3/4 Load: 69
1/2 Load: 91.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top