We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0156DPSA31A-P


Motor Model Details
Model Number 0156DPSA31A-P
Multiplier Symbol MCTDPP
Weight 348 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 284T
FORM VBK1
TYPE TIKK
Model Number 0156DPSA31A-P
NOM. EFF. 91.7
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 40/20
NEMA B
Code F
kW
PF 82
S.RPM 1200
FLRPM 1175
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 116.5
Torques
Full Load (lb-ft): 67
Locked Rotor: 170
Break Down: 200
Bearings
Drive End: 6312ZZ
Opposite Drive End: 6211ZZ
Efficiency (%)
Full Load: 91.7
3/4 Load: 92.1
1/2 Load: 92
Power Factor (%)
Full Load: 82
3/4 Load: 70
1/2 Load: 92.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top