We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0504DPSA31A-P


Motor Model Details
Model Number 0504DPSA31A-P
Multiplier Symbol MCTDPP
Weight 606 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 326T
FORM VBK1
TYPE TIKK
Model Number 0504DPSA31A-P
NOM. EFF. 94.5
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 118/59
NEMA B
Code G
kW
PF 84.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 362.5
Torques
Full Load (lb-ft): 147.5
Locked Rotor: 205
Break Down: 200
Bearings
Drive End: 6312
Opposite Drive End: 6212
Efficiency (%)
Full Load: 94.5
3/4 Load: 94.7
1/2 Load: 94.3
Power Factor (%)
Full Load: 84.5
3/4 Load: 74.5
1/2 Load: 94.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top