We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0604DPSC31A-P


Motor Model Details
Model Number 0604DPSC31A-P
Multiplier Symbol MCTDPP
Weight 723 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 364T
FORM VBK1
TYPE TIKK
Model Number 0604DPSC31A-P
NOM. EFF. 95
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 57.6
NEMA B
Code G
kW
PF 81.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 348
Torques
Full Load (lb-ft): 177.0370787
Locked Rotor: 170
Break Down: 290
Bearings
Drive End: 6314
Opposite Drive End: 6313
Efficiency (%)
Full Load: 95
3/4 Load: 95.2
1/2 Load: 94.9
Power Factor (%)
Full Load: 81.5
3/4 Load: 69
1/2 Load: 95.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top