We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1256DPSC31A-P


Motor Model Details
Model Number 1256DPSC31A-P
Multiplier Symbol MCTDPP
Weight 1647 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 125
Frame 445T
FORM VBK1
TYPE TIKK
Model Number 1256DPSC31A-P
NOM. EFF. 95
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 121.6
NEMA B
Code G
kW
PF 80
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 726
Torques
Full Load (lb-ft): 554.0189873
Locked Rotor: 175
Break Down: 205
Bearings
Drive End: 6318
Opposite Drive End: 6318
Efficiency (%)
Full Load: 95
3/4 Load: 95.3
1/2 Load: 95.3
Power Factor (%)
Full Load: 80
3/4 Load: 69.5
1/2 Load: 95.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top