We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1504DPSC31A-P


Motor Model Details
Model Number 1504DPSC31A-P
Multiplier Symbol MCTDPP
Weight 1452 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame 444T
FORM VBK1
TYPE TIKK
Model Number 1504DPSC31A-P
NOM. EFF. 95.8
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 138.4
NEMA B
Code J
kW
PF 84
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 1080
Torques
Full Load (lb-ft): 442.5926966
Locked Rotor: 200
Break Down: 250
Bearings
Drive End: 6318
Opposite Drive End: 6318
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.8
1/2 Load: 95.2
Power Factor (%)
Full Load: 84
3/4 Load: 72.5
1/2 Load: 95.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top