We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1506DPSA31A-P


Motor Model Details
Model Number 1506DPSA31A-P
Multiplier Symbol MCTDPP
Weight 1938 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame 447T
FORM VBK1
TYPE TIKK
Model Number 1506DPSA31A-P
NOM. EFF. 95.4
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 358/179
NEMA B
Code G
kW
PF 81.5
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 1085
Torques
Full Load (lb-ft): 664.8
Locked Rotor: 175
Break Down: 200
Bearings
Drive End: 6318
Opposite Drive End: 6318
Efficiency (%)
Full Load: 95.4
3/4 Load: 95.9
1/2 Load: 95.8
Power Factor (%)
Full Load: 81.5
3/4 Load: 71.5
1/2 Load: 95.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top