We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0606VLF3OSH


Motor Model Details
Model Number B0606VLF3OSH
Multiplier Symbol MXTDPP
Weight 1032 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 404T
FORM VBK1
TYPE TKKH
Model Number B0606VLF3OSH
NOM. EFF. 95
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 60
NEMA B
Code F
kW 44.7
PF 80.1
S.RPM 1200
FLRPM 1186
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 314
Torques
Full Load (lb-ft): 266
Locked Rotor: 165
Break Down: 225
Bearings
Drive End: 6317C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.9
3/4 Load: 95.1
1/2 Load: 94.7
Power Factor (%)
Full Load: 80.1
3/4 Load: 69.1
1/2 Load: 77.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top