We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1004VLF3USH


Motor Model Details
Model Number B1004VLF3USH
Multiplier Symbol MXTDPP
Weight 1100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 100
Frame 404T
FORM VBK1
TYPE TKKH
Model Number B1004VLF3USH
NOM. EFF. 95.4
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 91
NEMA B
Code G
kW 74.6
PF 87.1
S.RPM 1800
FLRPM 1777
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 580
Torques
Full Load (lb-ft): 296
Locked Rotor: 220
Break Down: 255
Bearings
Drive End: 6317C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 95.6
1/2 Load: 95.6
Power Factor (%)
Full Load: 87.1
3/4 Load: 81
1/2 Load: 86

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top