We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1252VLG3OSH


Motor Model Details
Model Number B1252VLG3OSH
Multiplier Symbol MXTDPP
Weight 1114 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 125
Frame 404TS
FORM VCK1
TYPE TKKH
Model Number B1252VLG3OSH
NOM. EFF. 95.4
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 113
NEMA B
Code G
kW 93.2
PF 87
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 726
Torques
Full Load (lb-ft): 184
Locked Rotor: 245
Break Down: 375
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 95.3
1/2 Load: 94.8
Power Factor (%)
Full Load: 87
3/4 Load: 78
1/2 Load: 85

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top