We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2006VLF4BMH


Motor Model Details
Model Number B2006VLF4BMH
Multiplier Symbol MXTDPP
Weight 2342 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 505UZ
FORM VBK1
TYPE TKKH
Model Number B2006VLF4BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 233
NEMA B
Code G
kW 149.1
PF 83.5
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1450
Torques
Full Load (lb-ft): 886
Locked Rotor: 185
Break Down: 295
Bearings
Drive End: NU322C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96
3/4 Load: 96.4
1/2 Load: 96.3
Power Factor (%)
Full Load: 83.5
3/4 Load: 71.3
1/2 Load: 79.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top