We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2506VLF4OMH


Motor Model Details
Model Number B2506VLF4OMH
Multiplier Symbol MXTDPP
Weight 2072 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 505UZ
FORM VBK1
TYPE TKKH
Model Number B2506VLF4OMH
NOM. EFF. 95.8
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 230
NEMA B
Code G
kW 186.4
PF 85.1
S.RPM 1200
FLRPM 1184
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1460
Torques
Full Load (lb-ft): 1109
Locked Rotor: 185
Break Down: 290
Bearings
Drive End: NU322C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 96.4
1/2 Load: 96.3
Power Factor (%)
Full Load: 85.1
3/4 Load: 74.7
1/2 Load: 82.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top