We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3004VLF4BMH


Motor Model Details
Model Number B3004VLF4BMH
Multiplier Symbol MXTDPP
Weight 1721 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 447T
FORM VBK1
TYPE TKKH
Model Number B3004VLF4BMH
NOM. EFF. 96.2
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 328
NEMA B
Code G
kW 223.7
PF 88.7
S.RPM 1800
FLRPM 1781
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2180
Torques
Full Load (lb-ft): 885
Locked Rotor: 180
Break Down: 275
Bearings
Drive End: NU318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.4
1/2 Load: 96.4
Power Factor (%)
Full Load: 88.7
3/4 Load: 82
1/2 Load: 87

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top