We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3004VLG3OMH


Motor Model Details
Model Number B3004VLG3OMH
Multiplier Symbol MXTDPP
Weight 1721 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 447TS
FORM VCK1
TYPE TKKH
Model Number B3004VLG3OMH
NOM. EFF. 96.2
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 262
NEMA B
Code G
kW 223.7
PF 88.7
S.RPM 1800
FLRPM 1781
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1745
Torques
Full Load (lb-ft): 885
Locked Rotor: 175
Break Down: 265
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.4
1/2 Load: 96.4
Power Factor (%)
Full Load: 88.7
3/4 Load: 82
1/2 Load: 87

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top