We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3006VLG3BMH


Motor Model Details
Model Number B3006VLG3BMH
Multiplier Symbol MXTDPP
Weight 2474 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 507US
FORM VCK1
TYPE TKKH
Model Number B3006VLG3BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 344
NEMA B
Code G
kW 223.7
PF 84.8
S.RPM 1200
FLRPM 1184
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2200
Torques
Full Load (lb-ft): 1331
Locked Rotor: 185
Break Down: 285
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 96.4
1/2 Load: 96.3
Power Factor (%)
Full Load: 84.8
3/4 Load: 74.7
1/2 Load: 82

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top