We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4004VLF4OMH


Motor Model Details
Model Number B4004VLF4OMH
Multiplier Symbol MXTDPP
Weight 2620 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 507UZ
FORM VBK1
TYPE TKKH
Model Number B4004VLF4OMH
NOM. EFF. 96.5
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 348
NEMA B
Code G
kW 298.3
PF 87.8
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2320
Torques
Full Load (lb-ft): 1177
Locked Rotor: 170
Break Down: 290
Bearings
Drive End: NU322C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.5
3/4 Load: 96.6
1/2 Load: 96.4
Power Factor (%)
Full Load: 87.8
3/4 Load: 81
1/2 Load: 86.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top