We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4504VLF4BMH


Motor Model Details
Model Number B4504VLF4BMH
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 507UZ
FORM VBK1
TYPE TKKH
Model Number B4504VLF4BMH
NOM. EFF. 96.2
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 495
NEMA B
Code G
kW 336
PF 87.7
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3250
Torques
Full Load (lb-ft): 1324
Locked Rotor: 175
Break Down: 285
Bearings
Drive End: NU322C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 97.1
3/4 Load: 96.8
1/2 Load: 95.9
Power Factor (%)
Full Load: 87.7
3/4 Load: 337.5
1/2 Load: 225

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top