We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4504VLF4OMH


Motor Model Details
Model Number B4504VLF4OMH
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 507UZ
FORM VCK1
TYPE TKKH
Model Number B4504VLF4OMH
NOM. EFF. 96.2
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 392.2
NEMA B
Code G
kW 336
PF 88.4
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2600
Torques
Full Load (lb-ft): 1328
Locked Rotor: 165
Break Down: 275
Bearings
Drive End: NU322C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 97.2
3/4 Load: 97
1/2 Load: 96.2
Power Factor (%)
Full Load: 88.4
3/4 Load: 337.5
1/2 Load: 225

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top