We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F3002VLG3JF


Motor Model Details
Model Number F3002VLG3JF
Multiplier Symbol MXTDPM
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 505USS
FORM VCK4
TYPE TIKK
Model Number F3002VLG3JF
NOM. EFF. 93.6
VOLTS 4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 39
NEMA B
Code F
kW 224
PF 84.5
S.RPM 3600
FLRPM 3565
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 226
Torques
Full Load (lb-ft): 442
Locked Rotor: 110
Break Down: 230
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.1
3/4 Load: 93.3
1/2 Load: 91.4
Power Factor (%)
Full Load: 84.5
3/4 Load: 83.5
1/2 Load: 77.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top