We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F3506VLF3JF


Motor Model Details
Model Number F3506VLF3JF
Multiplier Symbol MXTDPM
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 507US
FORM VCK4
TYPE TIKK
Model Number F3506VLF3JF
NOM. EFF. 94.1
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 88.6/49
NEMA A
Code J
kW 261
PF 79
S.RPM 1200
FLRPM 1183
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 353
Torques
Full Load (lb-ft): 1554
Locked Rotor: 215
Break Down: 310
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 94.5
3/4 Load: 94.3
1/2 Load: 93.2
Power Factor (%)
Full Load: 79
3/4 Load: 73
1/2 Load: 61.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top