We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4006VLF3JF


Motor Model Details
Model Number F4006VLF3JF
Multiplier Symbol MXTDPM
Weight 4500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 509US
FORM DCKW4
TYPE TIKK
Model Number F4006VLF3JF
NOM. EFF. 94.5
VOLTS 4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 58
NEMA -
Code K
kW 298
PF 74.5
S.RPM 1200
FLRPM 1187
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 459
Torques
Full Load (lb-ft): 1770
Locked Rotor: 255
Break Down: 330
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.2
3/4 Load: 94.6
1/2 Load: 93.2
Power Factor (%)
Full Load: 74.5
3/4 Load: 67.5
1/2 Load: 54.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top