We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4502VLG3JF


Motor Model Details
Model Number F4502VLG3JF
Multiplier Symbol MXTDPM
Weight 4500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 509USS
FORM VCK4
TYPE TIKK
Model Number F4502VLG3JF
NOM. EFF. 93.6
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 101.3/56
NEMA B
Code E
kW 336
PF 88
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 305
Torques
Full Load (lb-ft): 662
Locked Rotor: 110
Break Down: 180
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.3
3/4 Load: 94
1/2 Load: 92.7
Power Factor (%)
Full Load: 88
3/4 Load: 87
1/2 Load: 84

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top