We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F5004VLF3JF


Motor Model Details
Model Number F5004VLF3JF
Multiplier Symbol MXTDPM
Weight 4500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 509US
FORM VCK4
TYPE TIKK
Model Number F5004VLF3JF
NOM. EFF. 95
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 115.8/64
NEMA A
Code K
kW 373
PF 84.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 613
Torques
Full Load (lb-ft): 1475
Locked Rotor: 320
Break Down: 270
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.4
3/4 Load: 95
1/2 Load: 93.8
Power Factor (%)
Full Load: 84.5
3/4 Load: 81
1/2 Load: 72

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top