We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6002VLG3OM


Motor Model Details
Model Number F6002VLG3OM
Multiplier Symbol MXTDPS
Weight 2722 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 507USS
FORM VCK1
TYPE TIKK
Model Number F6002VLG3OM
NOM. EFF. 95
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 519
NEMA -
Code F
kW 447.4
PF 91
S.RPM 3600
FLRPM 3568
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3066.8
Torques
Full Load (lb-ft): 883
Locked Rotor: 130
Break Down: 195
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 95
1/2 Load: 94
Power Factor (%)
Full Load: 91
3/4 Load: 87.1
1/2 Load: 90.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top