We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6006VLF3JM


Motor Model Details
Model Number F6006VLF3JM
Multiplier Symbol MXTDPM
Weight 5500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810US
FORM VCK4
TYPE TIKE
Model Number F6006VLF3JM
NOM. EFF. 95
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 143.6/79.4
NEMA -
Code E
kW 448
PF 85
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 401
Torques
Full Load (lb-ft): 2659
Locked Rotor: 115
Break Down: 210
Bearings
Drive End: 6322C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 95.4
3/4 Load: 95.8
1/2 Load: 95.9
Power Factor (%)
Full Load: 85
3/4 Load: 83.5
1/2 Load: 76.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top