We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6006VLF4BM


Motor Model Details
Model Number F6006VLF4BM
Multiplier Symbol MXTDPS
Weight 4700 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810UZ
FORM VBK1
TYPE TIKK
Model Number F6006VLF4BM
NOM. EFF. 95.4
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 860
NEMA -
Code G
kW 447.4
PF 68.2
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4312
Torques
Full Load (lb-ft): 2648
Locked Rotor: 195
Break Down: 215
Bearings
Drive End: NU2232C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.2
1/2 Load: 94
Power Factor (%)
Full Load: 68.2
3/4 Load: 50.7
1/2 Load: 62.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top