We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7002VKG3BMH


Motor Model Details
Model Number F7002VKG3BMH
Multiplier Symbol MXTDPP
Weight 2777 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 507USS
FORM VCK1
TYPE
Model Number F7002VKG3BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure ODP
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 757
NEMA
Code
kW 522
PF
S.RPM 3600
FLRPM
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top