We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F8004VLF3JM


Motor Model Details
Model Number F8004VLF3JM
Multiplier Symbol MXTDPM
Weight 5500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5810US
FORM VCK4
TYPE TIKE
Model Number F8004VLF3JM
NOM. EFF. 93.6
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 186.3/103
NEMA -
Code F
kW 597
PF 89
S.RPM 1800
FLRPM 1800
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 563
Torques
Full Load (lb-ft): 2334
Locked Rotor: 110
Break Down: 235
Bearings
Drive End: 6322C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.2
3/4 Load: 94.6
1/2 Load: 94.7
Power Factor (%)
Full Load: 89
3/4 Load: 88.5
1/2 Load: 85

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top