We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y154DPSA31A-P


Motor Model Details
Model Number Y154DPSA31A-P
Multiplier Symbol MCTDPP
Weight 41 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 145T
FORM DBK1
TYPE IK
Model Number Y154DPSA31A-P
NOM. EFF. 86.5
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 4.4/2.2
NEMA B
Code M
kW
PF 73.5
S.RPM 1800
FLRPM 1735
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 20
Torques
Full Load (lb-ft): 4.5
Locked Rotor: 350
Break Down: 410
Bearings
Drive End: 6205ZZ
Opposite Drive End: 6205ZZ
Efficiency (%)
Full Load: 86.5
3/4 Load: 86.4
1/2 Load: 86
Power Factor (%)
Full Load: 73.5
3/4 Load: 53
1/2 Load: 86.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top