We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

J7005GLF3I-M


Motor Model Details
Model Number J7005GLF3I-M
Multiplier Symbol MXTWP1
Weight 17000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7,000
Frame 1089
FORM
TYPE
Model Number J7005GLF3I-M
NOM. EFF. 96.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 873
NEMA
Code
kW 5222
PF
S.RPM 1800
FLRPM
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top