We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4503WTQK11F-A


Motor Model Details
Model Number 4503WTQK11F-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5011/12USS
FORM DCW4
TYPE TIKK
Model Number 4503WTQK11F-A
NOM. EFF. 93.9
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 60
NEMA B
Code F
kW 336
PF 86.8
S.RPM 3600
FLRPM 3557
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 355.2
Torques
Full Load (lb-ft): 664
Locked Rotor: 135
Break Down: 260
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 93.9
3/4 Load: 92.3
1/2 Load: 93.5
Power Factor (%)
Full Load: 86.8
3/4 Load: 76.4
1/2 Load: 83.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top