We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7003WTAK11F-C


Motor Model Details
Model Number 7003WTAK11F-C
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5011/12USS
FORM DCKW4
TYPE TIKK
Model Number 7003WTAK11F-C
NOM. EFF. 94.4
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 92
NEMA -
Code E
kW 522
PF 87.7
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 494.8
Torques
Full Load (lb-ft): 1029
Locked Rotor: 85
Break Down: 250
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 94.4
3/4 Load: 93.2
1/2 Load: 94.1
Power Factor (%)
Full Load: 87.7
3/4 Load: 79.1
1/2 Load: 85.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top