We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M453WTQL11F-C


Motor Model Details
Model Number M453WTQL11F-C
Multiplier Symbol MXTWP2
Weight 15000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,250
Frame 6810USS
FORM DCW4
TYPE TIKE
Model Number M453WTQL11F-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 278
NEMA -
Code F
kW 1679
PF 91
S.RPM 3600
FLRPM 3583
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1814.5
Torques
Full Load (lb-ft): 3298
Locked Rotor: 80
Break Down: 200
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.8
3/4 Load: 94.7
1/2 Load: 95.6
Power Factor (%)
Full Load: 91
3/4 Load: 87.6
1/2 Load: 90.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top